Download document () of 20
We make what matters work

HSH1240-3R8357-R

Eaton Supercapacitor, HSH family, 1240 3.8V 350F 0.09Ohm

General specifications

Product Name
Eaton HSH high density hybrid cell supercapacitor
Catalog Number
HSH1240-3R8357-R
UPC
197162073505
Product Height
40 mm
Product Weight
9.8 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Packing
Bulk
Size
12 x 40 mm
Terminals
Through hole
Shape
Cylindrical
DC equivalent series resistance (ESR)
0.09 Ω
Operating temperature range
-25 °C to +70 °C
Series
HSH
Max voltage
3.8 V
Capacitance
350 F
Leakage
35 µA
Power
40.1 W
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Commercial
Rated charge/ discharge current
1.75 A
Maximum discharge current
11 A

Export product specification