Download document () of 20
We make what matters work

HSL0612-3R8505-R

Eaton Hybrid Supercapacitor HSL 3.8V 5F 6ohm

General specifications

Product Name
Eaton HSL low leakage, temperature hybrid cell supercapacitor
Catalog Number
HSL0612-3R8505-R
UPC
197162026648
Product Height
12 mm
Product Weight
0.8 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Packing
Bulk
Size
6 x 12 mm
Terminals
Through hole
Shape
Cylindrical
DC equivalent series resistance (ESR)
6.0 Ω
Operating temperature range
-25 °C to +70 °C
Series
HSL
Max voltage
3.8 V
Capacitance
5 F
Leakage
2.5 µA
Energy
24.12 J
Power
0.60 W
Peak current (1 sec)
0.26 A
Continuous current (15 °C rise)
0.025 A
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Commercial
Rated charge/ discharge current
0.025 A
Maximum discharge current
0.15 A

Export product specification