Download document () of 20
We make what matters work
Discontinued

ICS-R16A024B100
Model code: Z-R24/16-10

Eaton Distribution parts. Installation relay, 24 V AC, 1NO, 16A

General specifications

Product Name
Eaton Distribution parts
Catalog Number
ICS-R16A024B100
EAN
9010238030114
Product Length/Depth
90 mm
Product Height
73 mm
Product Width
17.5 mm
Product Weight
0.076 kg
Compliances
RoHS conform
Model Code
Z-R24/16-10

Product specifications

Amperage Rating
16 A
Mounting method
DIN rail
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent
0.75 W
Control voltage 1 type
AC
Control voltage 1 - max
26 V
Control voltage 1 - min
21 V
Control voltage 2 - max
0 V
Control voltage 2 - min
0 V
Frequency control voltage 1 - max
60 Hz
Frequency control voltage 1 - min
50 Hz
Frequency control voltage 2 - max
0 Hz
Frequency control voltage 2 - min
0 Hz
Incandescent lamp load - max
720 W
Load fluorescent lamp - max
303 VA
Load fluorescent lamp (duo circuit) - max
541 VA
Load fluorescent lamp (parallel compensated) - max
271 VA
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
1
Control voltage 2 type
AC
Rated operational current for specified heat dissipation (In)
16 A
Supply voltage - max
240 V
Supply voltage - min
240 V
Switching current (cos phi = 0.6) - max
5 A
Width in number of modular spacings
1
Built-in depth
60 mm
Voltage type
AC
Functions
Mechanical

Export product specification

Wiring diagrams

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.