Download document () of 20
We make what matters work

IP65PLACGS

Eaton Safety luminaire i-P65+ L, Aluminium enclosure, wide-beam symmetrical lens, for anti-panic / open area illumination, CG-S technology

General specifications

Product Name
Eaton i-P65+ CPS Emergency luminaire
Catalog Number
IP65PLACGS
EAN
5018987233309
Product Length/Depth
340 mm
Product Height
80.5 mm
Product Width
167.9 mm
Product Weight
1.65 kg
Certifications
CE

Product specifications

Battery quality
Not applicable
Outdoor use compliance
True
Degree of protection
IP65
Lamp type
LED not exchangeable
With light source
False
Lamp holder
None
Type of indicator
Not applicable
Monitoring equipment
Safety module for monitoring (central feeded system)
Power supply system
Central (central battery)
Voltage type
AC/DC
Power factor
0.87
With remote switch connection
False
Energy efficiency class
A
Conductor cross section
2.5
Connection type
Plug-in connection
Max. system power
9.3 W
Type of control gear
LED operating device current-controlled
Type of wiring
Suitable for through wiring
Nominal voltage AC - min
220 V
Nominal voltage DC
240 V
Rated ambient temp acc. IEC62722-2-1 - Min
-20 °C
Rated ambient temp acc. IEC62722-2-1 - Max
40 °C
Suitable for standby switching
No
Suitable for continuous circuit
No
RAL-Number (Similar) Housing
9016
Mounting Method
Ceiling surface mounting
Material housing
Aluminium
Color housing
White
Material cover
Plastic, transparent
Pictogram included
False
Number Of Poles (Numeric)
3
Impact strength
IK08
Color temperature - max
5000 K
Color temperature - min
5000 K
Light distributor
Focal lens
Function
Escape route lighting
Luminaire With Limited Surface Temperature, Sign D
False
Luminous flux in standby mode
770 lm
With remote control
No
Constant light output (CLO)
No
Exchangeable control gear
No

Export product specification