Download document () of 20

IP65PLPCGS
Model code: I-P65 PLUS L CG-S, WIDE BEAM SYM PC

Eaton i-P65+ L emergency luminaire, PC housing, with wide beam symmetrical optics, for anti-panic / area illumination, CG-S Technology

General specifications

Product Name
Eaton i-P65+ CPS Emergency luminaire
Catalog Number
IP65PLPCGS
EAN
5018987233118
Product Length/Depth
340 mm
Product Height
80.5 mm
Product Width
167.9 mm
Product Weight
1.2 kg
Certifications
CE
Model Code
I-P65 PLUS L CG-S, WIDE BEAM SYM PC

Product specifications

Battery quality
Not applicable
Permissible ambient temperature - min
-20 °C
Permissible ambient temperature - max
40 °C
Protection class
I
Degree of impact resistance (IK)
IK 08
Outdoor use compliance
False
Explosion protected
False
Degree of protection
IP65
Mode
Maintained / Non-Maintained (M / NM)
Lamp type
LED not exchangeable
With light source
True
Lamp holder
None
Lamp power
6.4 W
Monitoring equipment
Safety module for monitoring (central feeded system)
Power supply system
Central (central battery)
Voltage type
AC/DC
Current Consumption At 220V DC
40 mA
Apparent Power At Mains Operation
15.6 VA
Effective power at mains operation
9.3 W
Power factor
.87
Wiring system
Continuous circuit/emergency circuit
With remote switch connection
True
Reserve-polarity protected
True
Energy efficiency class
A
Conductor cross section
2.5
Connection type
Plug-in connection
Max. system power
9.3 W
Rated life time L70/B50 at 25 °C
60000 hour
Type of control gear
LED operating device voltage-controlled
Type of wiring
Suitable for through wiring
Nominal voltage AC - max
240 V
Nominal voltage AC - min
220 V
Nominal voltage DC
220 V
Rated ambient temp acc. IEC62722-2-1 - Min
-20 °C
Rated ambient temp acc. IEC62722-2-1 - Max
40 °C
Inrush current
3
Suitable for standby switching
Yes
Suitable for continuous circuit
Yes
RAL-Number (Similar) Housing
9016
Mounting Method
Ceiling surface mounting
Material housing
Plastic
Color housing
White
Material cover
Plastic, transparent
Limited surface temperature
True
Pictogram included
False
Number Of Poles (Numeric)
3
Impact strength
IK08
Kind of luminaire
Safety luminaire for escape route and open area lighting
Rated Luminous Flux Acc. IEC 62722-2-1
590 lm
Luminous flux at emergency operation
770 lm
Color temperature - max
5000 K
Color temperature - min
5000 K
Light distributor
Focal lens
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Function
Escape route lighting
Color of light
White
Color rendering index (CRI)
80
Luminous flux in standby mode
770 lm
Frequency
50/60 Hz
Main connection terminal
Plug-in connection
Operating voltage - max
240 V
Operating voltage - min
220 V
Luminous flux - max
770 lm
Luminous flux - min
770 lm
Color Of Light Acc. EN 12464-1
Daylight white >5300 K
Color temperature
5000 K
Luminous flux
770 lm
Technology
LED
Application
Acc. EN 1838
Suitable for
Emergency Lighting
Power consumption mains operation - effective power (W)
9.3 W
Power consumption mains operation - apparent power (VA)
15.6 VA
Rated luminous flux
770 lm
Testing system
CG technology
STAR technology
STAR+ technology
With remote control
No

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.