Eaton Bussmann series high speed North American fuse, 600V, 150A, None, Fuse
Product Name |
Eaton Bussmann series high speed north american fuse
|
Catalog Number |
IXL70F150
|
EAN |
5027590022422
|
UPC |
051712845182
|
Product Length/Depth |
129 mm
|
Product Height |
39 mm
|
Product Width |
39 mm
|
Product Weight |
282 g
|
Compliances |
RoHS Compliant
|
Amperage Rating |
150 A
|
Breaking capacity |
200 kA
|
Fuse indicator |
Non Indicating
|
Insulated metal gripping lugs (IMGL) |
No
|
Utilization category |
Other
|
Voltage type |
AC
|
Rated voltage AC |
700 V
|
Mounting dimension |
M10
|
Center-to-center distance of connections |
97.2 mm
|
Current type |
AC
|
Fuse shape |
Center bolted tags
|
Color |
None
|
Construction size |
Other
|
Packaging type |
Standard
|
Voltage rating |
700 V
|
Type |
Fuse
|
Fuse system (according to IEC 60269) |
Other
|