Download document () of 20

IXL70F350

Eaton Bussmann series high speed North American fuse, 600V, 350A, None, Fuse

General specifications

Product Name
Eaton Bussmann series high speed north american fuse
Catalog Number
IXL70F350
EAN
5027590100427
UPC
051712241724
Product Length/Depth
52 mm
Product Height
52 mm
Product Width
134 mm
Product Weight
282 g
Compliances
RoHS Compliant

Product specifications

Amperage Rating
350 A
Breaking capacity
200 kA
Fuse indicator
Non Indicating
Insulated metal gripping lugs (IMGL)
No
Utilization category
Other
Voltage type
AC
Rated voltage AC
700 V
Mounting dimension
M10
Center-to-center distance of connections
97.2 mm
Current type
AC
Fuse shape
Center bolted tags
Color
None
Construction size
Other
Packaging type
Standard
Voltage rating
700 V
Type
Fuse
Fuse system (according to IEC 60269)
Other

Export product specification