The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
Locator for M22520 7-01 crimping tool; JBX0OUTLP09
JBXHD0G03MCNDSR
60378490
Protuding front mount receptacle, IP68, size 0, 3 male contacts; JBXHD0G03MCNDSR
JBXFC0G03MCNDSMR
Right angle plug, IP40, size 0, 3 male contacts, cable clamp protective boot; JBXFC0G03MCNDSMR
JBXPC0G03MCNDSR
In line cable receptacle, IP40, size 0, 3 male contacts, cable clamp backshell; JBXPC0G03MCNDSR
JBXFD0G03MSNDSR
Straight plug, IP40, size 0, 3 male contacts, cable clamp backshell; JBXFD0G03MSNDSR
JBXED0G03MSNDSR
Protuding front mount receptacle, IP40, size 0, 3 male contacts; JBXED0G03MSNDSR
JBXHC0G03MSNDSR
Rear mount receptacle, IP68, size 0, 3 male contacts; JBXHC0G03MSNDSR
JBXHC0G02MSSDSR
Rear mount receptacle, IP68, size 0, 2 male contacts; JBXHC0G02MSSDSR
JBXER0G02MCSDSR
Front mount receptacle, IP40, size 0, 2 male contacts; JBXER0G02MCSDSR
JBXFD0G03MSNDSMR
Straight plug, IP40, size 0, 3 male contacts, cable clamp protective boot; JBXFD0G03MSNDSMR
JBXFD0G03MCNDSR
Straight plug, IP40, size 0, 3 male contacts, cable clamp backshell; JBXFD0G03MCNDSR