The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
Locator for M22520 7-01 crimping tool; JBX0OUTLS07
JBXEA0G05FPNDS
60378490
Double nut receptacle, IP40, size 0, 5 female contacts; JBXEA0G05FPNDS
JBXEA0G05FCSDS
Double nut receptacle, IP40, size 0, 5 female contacts; JBXEA0G05FCSDS
JBXHD0G05FCNDSR
Protuding front mount receptacle, IP68, size 0, 5 female contacts; JBXHD0G05FCNDSR
JBXFN0G05FSNDSR
Straight plug with lanyard, IP40, size 0, 5 female contacts, cable clamp backshell; JBXFN0G05FSNDSR
JBXFH0G04FCSDSR
Straight plug, IP68, size 0, 4 female contacts, cable clamp backshell; JBXFH0G04FCSDSR
JBXFN0G05FSNDSMR
Straight plug with lanyard, IP40, size 0, 5 female contacts, cable clamp protective boot; JBXFN0G05FSNDSMR
JBXSR0G05FCSDSMR
Front panel mount receptacle, IP40, size 0, 5 female contacts, cable clamp protective boot; JBXSR0G05FCSDSMR
JBXEP0G04FCNDS
Rear mount receptacle, IP40, size 0, 4 female contacts; JBXEP0G04FCNDS
JBXFH0G04FCSDSMR
Straight plug, IP68, size 0, 4 female contacts, cable clamp for protective boot; JBXFH0G04FCSDSMR
JBXEP0G05FPSDS
Rear mount receptacle, IP40, size 0, 5 female contacts; JBXEP0G05FPSDS