The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
Locator for M22520 7-01 crimping tool; JBX1OUTLP09
JBXER1G04MCSDSR
60378490
Front mount receptacle, IP40, size 1, 4 male contacts; JBXER1G04MCSDSR
JBXER1G04MCNDSR
Front mount receptacle, IP40, size 1, 4 male contacts; JBXER1G04MCNDSR
JBXFD1G04MCNDSR
Straight plug, IP40, size 1, 4 male contacts, cable clamp backshell; JBXFD1G04MCNDSR
JBXPC1G05MSSDSMR
In line cable receptacle, IP40, size 1, 5 male contacts, cable clamp protective boot; JBXPC1G05MSSDSMR
JBXSR1G05MSSDSMR
Front panel mount receptacle, IP40, size 1, 5 male contacts, cable clamp protective boot; JBXSR1G05MSSDSMR
JBXFF1G05MSNDSR
Straight plug no latch, IP40, size 1, 5 male contacts, cable clamp backshell; JBXFF1G05MSNDSR
JBXPC1G05MCNDSMR
In line cable receptacle, IP40, size 1, 5 male contacts, cable clamp protective boot; JBXPC1G05MCNDSMR
JBXFD1G04MCSDSMR
Straight plug, IP40, size 1, 4 male contacts, cable clamp protective boot; JBXFD1G04MCSDSMR
JBXPC1G04MSSDSMR
In line cable receptacle, IP40, size 1, 4 male contacts, cable clamp protective boot; JBXPC1G04MSSDSMR
JBXEP1G04MSNDS
Rear mount receptacle, IP40, size 1, 4 male contacts; JBXEP1G04MSNDS