The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
Locator for M22520 7-01 crimping tool; JBX1OUTLS07
JBXPC1G06FCNDSMR
60378490
In line cable receptacle, IP40, size 1, 6 female contacts, cable clamp protective boot; JBXPC1G06FCNDSMR
JBXPC1G07FSNDSMR
In line cable receptacle, IP40, size 1, 7 female contacts, cable clamp protective boot; JBXPC1G07FSNDSMR
JBXEP1G06FQNDS
Rear mount receptacle, IP40, size 1, 6 female contacts; JBXEP1G06FQNDS
JBXFD1G06FCNDSR
Straight plug, IP40, size 1, 6 female contacts, cable clamp backshell; JBXFD1G06FCNDSR
JBXFD1G07FCNDSMR
Straight plug, IP40, size 1, 7 female contacts, cable clamp protective boot; JBXFD1G07FCNDSMR
JBXSR1G08FSSDSR
Front mount cable receptacle, IP40, size 1, 8 female contacts, cable clamp backshell; JBXSR1G08FSSDSR
JBXEA1G08FQSDS
Double nut receptacle, IP40, size 1, 8 female contacts; JBXEA1G08FQSDS
JBXFD1G08FSNDSR
Straight plug, IP40, size 1, 8 female contacts, cable clamp backshell; JBXFD1G08FSNDSR
JBXER1G08FCNDSR
Front mount receptacle, IP40, size 1, 8 female contacts; JBXER1G08FCNDSR
JBXER1G07FCNDSR
Front mount receptacle, IP40, size 1, 7 female contacts; JBXER1G07FCNDSR