The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
Locator for M22520 7-01 crimping tool; JBX2OUTLP07
JBXEP2G12MSSDS
60378490
Rear mount receptacle, IP40, size 2, 12 male contacts; JBXEP2G12MSSDS
JBXER2G16MSSDSR
Front mount receptacle, IP40, size 2, 16 male contacts; JBXER2G16MSSDSR
JBXEC2G16MCNDS
Double nut receptacle, IP68, size 2, 16 male contacts; JBXEC2G16MCNDS
JBXSA2G18MCNDSM
Double nut receptacle, cable clamp protective boot, IP40, size 2, 18 male contacts; JBXSA2G18MCNDSM
JBXEA2G18MSSDS
Double nut receptacle, IP40, size 2, 18 male contacts; JBXEA2G18MSSDS
JBXFD2G16MCSDSR
Straight plug, IP40, size 2, 16 male contacts, cable clamp backshell; JBXFD2G16MCSDSR
JBXSA2G18MCSDSM
Double nut receptacle, cable clamp protective boot, IP40, size 2, 18 male contacts; JBXSA2G18MCSDSM
JBXEP2G002MSSDS
Rear mount receptacle, IP40, size 2, 9 male contacts; JBXEP2G002MSSDS
JBXFH2G19MSNDSR
Straight plug, IP68, size 2, 19 male contacts, cable clamp backshell; JBXFH2G19MSNDSR
JBXEC2G19MSNDS
Double nut receptacle, IP68, size 2, 19 male contacts; JBXEC2G19MSNDS