The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
Locator for M22520 7-01 crimping tool; JBX2OUTLP09
JBXFD2G08MCSDSR
60378490
Straight plug, IP40, size 2, 8 male contacts, cable clamp backshell; JBXFD2G08MCSDSR
JBXEP2G18MCNDS
Rear mount receptacle, IP40, size 2, 18 male contacts; JBXEP2G18MCNDS
JBXHH2G18MSSDSR
Front mount extended receptacle, IP68, size 2, 18 male contacts; JBXHH2G18MSSDSR
JBXHH2G08MCSDSR
Front mount extended receptacle, IP68, size 2, 8 male contacts; JBXHH2G08MCSDSR
JBXFD2G10MCSDSMR
Straight plug, IP40, size 2, 10 male contacts, cable clamp protective boot; JBXFD2G10MCSDSMR
JBXER2G08MCNDSR
Front mount receptacle, IP40, size 2, 8 male contacts; JBXER2G08MCNDSR
JBXFD2G08MCNDSMR
Straight plug, IP40, size 2, 8 male contacts, cable clamp protective boot; JBXFD2G08MCNDSMR
JBXEA2G18MCNDS
Double nut receptacle, IP40, size 2, 18 male contacts; JBXEA2G18MCNDS
JBXER2G10MSNDSR
Front mount receptacle, IP40, size 2, 10 male contacts; JBXER2G10MSNDSR
JBXHH2G08MSNDSR
Front mount extended receptacle, IP68, size 2, 8 male contacts; JBXHH2G08MSNDSR