The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
Locator for M22520 7-01 crimping tool; JBX2OUTLS07
JBXPC2G19FSSDSR
60378490
In line cable receptacle, IP40, size 2, 19 female contacts, cable clamp backshell; JBXPC2G19FSSDSR
JBXFD2G18FSSDSMR
Straight plug, IP40, size 2, 18 female contacts, cable clamp protective boot; JBXFD2G18FSSDSMR
JBXPC2G002FSSDSR
In line cable receptacle, IP40, size 2, 9 female contacts, cable clamp backshell; JBXPC2G002FSSDSR
JBXEA2G16FPSDS
Double nut receptacle, IP40, size 2, 16 female contacts; JBXEA2G16FPSDS
JBXEA2G002FSSDS
Double nut receptacle, IP40, size 2, 9 female contacts; JBXEA2G002FSSDS
JBXER2G002FSNDSR
Front mount receptacle, IP40, size 2, 9 female contacts; JBXER2G002FSNDSR
JBXFD2G18FCNDSMR
Straight plug, IP40, size 2, 18 female contacts, cable clamp protective boot; JBXFD2G18FCNDSMR
JBXER2G12FPSDSR
Front mount receptacle, IP40, size 2, 12 female contacts; JBXER2G12FPSDSR
JBXEC2G18FCNDS
Double nut receptacle, IP68, size 2, 18 female contacts; JBXEC2G18FCNDS
JBXFH2G12FCNDSMR
Straight plug, IP68, size 2, 12 female contacts, cable clamp for protective boot; JBXFH2G12FCNDSMR