The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
Locator for M22520 7-01 crimping tool; JBX3OUTLP07
JBXFD3G22MCNDSMR
60378490
Straight plug, IP40, size3, 22 male contacts, cable clamp protective boot; JBXFD3G22MCNDSMR
JBXFC3G22MCSDSMR
Right angle plug, IP40, size3, 22 male contacts, cable clamp protective boot; JBXFC3G22MCSDSMR
JBXFC3G30MCSDSMR
Right angle plug, IP40, size3, 30 male contacts, cable clamp protective boot; JBXFC3G30MCSDSMR
JBXER3G22MSSDSR
Front mount receptacle, IP40, size3, 22 male contacts; JBXER3G22MSSDSR
JBXSR3G22MSNDSR
Front mount cable receptacle, IP40, size3, 22 male contacts, cable clamp backshell; JBXSR3G22MSNDSR
JBXFC3G30MCSDSR
Right angle plug, IP40, size3, 30 male contacts, cable clamp backshell; JBXFC3G30MCSDSR
JBXSR3G30MSNDSMR
Front panel mount receptacle, IP40, size 3, 30 male contacts, cable clamp protective boot; JBXSR3G30MSNDSMR
JBXER3G22MSNDSR
Front mount receptacle, IP40, size3, 22 male contacts; JBXER3G22MSNDSR
JBXSR3G30MSSDSMR
Front panel mount receptacle, IP40, size 3, 30 male contacts, cable clamp protective boot; JBXSR3G30MSSDSMR
JBXER3G22MCSDSR
Front mount receptacle, IP40, size3, 22 male contacts; JBXER3G22MCSDSR