The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
Locator for M22520 7-01 crimping tool; JBX3OUTLP13
JBXFD3G08MSNDSR
60378490
Straight plug, IP40, size3, 8 male contacts, cable clamp backshell; JBXFD3G08MSNDSR
JBXFC3G10MCSDSR
Right angle plug, IP40, size3, 10 male contacts, cable clamp backshell; JBXFC3G10MCSDSR
JBXFD3G10MSSDSR
Straight plug, IP40, size3, 10 male contacts, cable clamp backshell; JBXFD3G10MSSDSR
JBXEA3G08MCNDS
Double nut receptacle, IP40, size3, 8 male contacts; JBXEA3G08MCNDS
JBXER3G08MSNDSR
Front mount receptacle, IP40, size3, 8 male contacts; JBXER3G08MSNDSR
JBXEA3G10MCSDS
Double nut receptacle, IP40, size3, 10 male contacts; JBXEA3G10MCSDS
JBXER3G08MSSDSR
Front mount receptacle, IP40, size3, 8 male contacts; JBXER3G08MSSDSR
JBXFC3G08MCSDSR
Right angle plug, IP40, size3, 8 male contacts, cable clamp backshell; JBXFC3G08MCSDSR
JBXER3G08MCSDSR
Front mount receptacle, IP40, size3, 8 male contacts; JBXER3G08MCSDSR
JBXFD3G10MCNDSR
Straight plug, IP40, size3, 10 male contacts, cable clamp backshell; JBXFD3G10MCNDSR