The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
Locator for M22520 7-01 crimping tool; JBX3OUTLS07
JBXSR3G30FSNDSR
60378490
Front mount cable receptacle, IP40, size 3, 30 female contacts, cable clamp backshell; JBXSR3G30FSNDSR
JBXER3G22FCNDSR
Front mount receptacle, IP40, size 3, 22 female contacts; JBXER3G22FCNDSR
JBXSR3G30FSSDSR
Front mount cable receptacle, IP40, size 3, 30 female contacts, cable clamp backshell; JBXSR3G30FSSDSR
JBXFD3G22FCSDSR
Straight plug, IP40, size 3, 22 female contacts, cable clamp backshell; JBXFD3G22FCSDSR
JBXER3G22FCSDSR
Front mount receptacle, IP40, size 3, 22 female contacts; JBXER3G22FCSDSR
JBXFC3G30FCSDSMR
Right angle plug, IP40, size 3, 30 female contacts, cable clamp protective boot; JBXFC3G30FCSDSMR
JBXFD3G22FSNDSR
Straight plug, IP40, size 3, 22 female contacts, cable clamp backshell; JBXFD3G22FSNDSR
JBXER3G30FCNDSR
Front mount receptacle, IP40, size 3, 30 female contacts; JBXER3G30FCNDSR
JBXFD3G22FSNDSMR
Straight plug, IP40, size 3, 22 female contacts, cable clamp protective boot; JBXFD3G22FSNDSMR
JBXEA3G30FPSDS
Double nut receptacle, IP40, size 3, 30 female contacts; JBXEA3G30FPSDS