Download document () of 20

JBXEA2G08FPSDS

Double nut receptacle, IP40, size 2, 8 female contacts; JBXEA2G08FPSDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEA2G08FPSDS
Product Length/Depth
22.2 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
17.35 g
Compliances
UL 1977

Export product specification