Download document () of 20

JBXEA3G18MSNDS

Double nut receptacle, IP40, size3, 18 male contacts; JBXEA3G18MSNDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEA3G18MSNDS
Product Length/Depth
27.2 mm
Product Height
24 mm
Product Width
24 mm
Product Weight
29.84 g
Compliances
UL 1977

Export product specification