Protuding front mount receptacle, IP40, size 0, 4 male contacts; JBXED0G04MSSDSR
| Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
| Catalog Number |
JBXED0G04MSSDSR
|
| Product Length/Depth |
18.2 mm
|
| Product Height |
10 mm
|
| Product Width |
10 mm
|
| Product Weight |
6.26 g
|
| Compliances |
UL 1977
|