Rear mount receptacle, IP40, size 0, 8 female contacts; JBXEP0G08FPSDS
| Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
| Catalog Number |
JBXEP0G08FPSDS
|
| Product Length/Depth |
14.5 mm
|
| Product Height |
12 mm
|
| Product Width |
12 mm
|
| Product Weight |
5.73 g
|
| Compliances |
UL 1977
|