Download document () of 20

JBXER2G02MSNDSR

Front mount receptacle, IP40, size 2, 2 male contacts; JBXER2G02MSNDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXER2G02MSNDSR
Product Length/Depth
20.4 mm
Product Height
18 mm
Product Width
18 mm
Product Weight
14.81 g
Compliances
UL 1977

Export product specification