Download document () of 20
To be discontinued

KEY-RAS

Wireless arming station enables setting and unsetting (no display)

General specifications

Product Name
Eaton surface mounted keypad for intruder system
Catalog Number
KEY-RAS
EAN
5060096854838
Product Length/Depth
35 mm
Product Height
128 mm
Product Width
128 mm
Product Weight
0.3 kg
Certifications
CE marking

Product specifications

Type
Keypad
Battery quantity
3
Battery type
AA Alkaline
Colour
White
Colour (ETIM)
White
Current - max
70
Current normal
15
EN 50131 Grade
3
Environmental class
2
Expansion panel
No
Mounting Method
Surface mounting
Number of groups
4
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Radio frequency
868 Mega Hertz
Radio range free space
300 m
Touch panel
No
Type of control device
Keypad
VdS Class
None
With LCD Indication
No
With LED indication
Yes
Zone inputs
0

Export product specification