Photo is representative
Download
Eaton B-Line series KwikSplice cable channel covers, KwikSplice cable channel cover for 6" wide 45-degree vertical inside, 12" radius
| Product Name |
Eaton B-Line series KwikSplice cable channel covers
|
| Catalog Number |
KSCC-808A-06-45VI12
|
| UPC |
799038826897
|
| Product Length/Depth |
6.52 in
|
| Product Height |
6.11 in
|
| Product Width |
13.89 in
|
| Product Weight |
0.12 lb
|
| Compliances |
NEMA Compliant
|
| Certifications |
UL Listed
|
| Material |
Aluminum
|
| Type |
Cover 6" 45 degree Vertical Inside 12
|
| Angle |
45°
|
| Radius |
12 in
|
| Support span - min |
10 ft
|