Knowledge Search
Download document () of 20
We make what matters work

LB400M HDG

Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body, Malleable iron, Hot dip galvanized finish, LB shape, Built-in rollers, 4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body
Catalog Number
LB400M HDG
UPC
662277059244
Product Length/Depth
16.6 in
Product Height
7.21 in
Product Width
5.62 in
Product Weight
20.99 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Shape
LB
Trade size
4"
Material
Malleable iron
Finish
Hot dip galvanized
Special features
Built-in rollers

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.