Knowledge Search
Download document () of 20
We make what matters work

LB48SS

Eaton Crouse-Hinds series Condulet Form 8 conduit body, cover and gasket, Stainless steel, LB shape, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 8 conduit body, cover and gasket
Catalog Number
LB48SS
UPC
662277072298
Product Length/Depth
7.75 in
Product Height
3.31 in
Product Width
2.24 in
Product Weight
4.25 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Shape
LB
Trade size
1-1/4"
Material
Stainless steel

Export product specification