Eaton Crouse-Hinds series Condulet Form 8 conduit body, cover and gasket, Stainless steel, LL shape, 3/4"
| Product Name |
Eaton Crouse-Hinds series Condulet Form 8 conduit body, cover and gasket
|
| Catalog Number |
LL28SS
|
| UPC |
662276160439
|
| Product Length/Depth |
5.8 in
|
| Product Height |
1.71 in
|
| Product Width |
2.46 in
|
| Product Weight |
1.91 lb
|
| Certifications |
CSA C22.2 No. 18.1-04
UL514A |
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Shape |
LL
|
| Trade size |
3/4"
|
| Material |
Stainless steel
|