Knowledge Search
Download document () of 20
We make what matters work

LL35

Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body, Rigid/IMC, Copper-free aluminum, LL shape, 1"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body
Catalog Number
LL35
UPC
784564140234
Product Length/Depth
5.94 in
Product Height
2.68 in
Product Width
1.9 in
Product Weight
0.64 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Shape
LL
Conduit type
Rigid/IMC
Trade size
1"
Material
Copper-free aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.