Photo is representative
Download
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, LL shape, 2-1/2"
Product Name |
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body
|
Catalog Number |
LL78
|
UPC |
782274525600
|
Product Length/Depth |
13.94 in
|
Product Height |
6.69 in
|
Product Width |
4.44 in
|
Product Weight |
18.4 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
NEMA Rating |
12
|
Shape |
LL
|
Trade size |
2-1/2"
|
Material |
Feraloy iron alloy
|