
Eaton Bussmann series low voltage british standard fuse, 6 A, 240 Vac, INDUSTRIAL
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
LST6
|
EAN |
5027590503495
|
Product Length/Depth |
47 mm
|
Product Height |
15 mm
|
Product Width |
15 mm
|
Product Weight |
10.9 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
BS88
IEC 60269 |
Amperage Rating |
6 A
|
Voltage rating |
240 V
|
Fuse type |
LST
|