Photo is representative
Download
Eaton Crouse-Hinds series Champ MLLA mounting kit, Ceiling/swivel mount
Product Name |
Eaton Crouse-Hinds series Champ MLLA mounting kit
|
Catalog Number |
M2-FLUSH-MT-KIT
|
UPC |
786689674212
|
Product Length/Depth |
3 in
|
Product Height |
0.63 in
|
Product Width |
3.5 in
|
Product Weight |
0.5 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|