Download document () of 20
We make what matters work

MCL1005-3R9-R

Eaton MCL Chip IND 1005 3.9nH 2 Pads SMT

General specifications

Product Name
Eaton MCL1005 chip inductor
Catalog Number
MCL1005-3R9-R
UPC
051712006958
Product Length/Depth
1 mm
Product Height
0.5 mm
Product Width
0.5 mm
Product Weight
0.00079 g
Compliances
RoHS Compliant

Product specifications

Type
Chip inductor
Mounting
SMT
IRMS
0.3 A
Package Quantity
10000
Contact configuration
Two-pin
Temperature rating
-55 to 125 °C
Resistance
200 mΩ
Inductance
3.9 nH

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us