Download document () of 20
We make what matters work

MCLA1005V2-271-R

Eaton MCLA Auto Chip IND 1005 270nH 2 Pads SMT

General specifications

Product Name
Eaton MCLA1005 chip inductor
Catalog Number
MCLA1005V2-271-R
UPC
051712012249
Product Length/Depth
1 mm
Product Height
0.5 mm
Product Width
0.5 mm
Product Weight
0.0009 g
Compliances
RoHS Compliant

Product specifications

Type
Chip inductor
Mounting
SMT
IRMS
0.1 A
Package Quantity
10000
Automotive grade
Yes
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
4500 mΩ
Series
MCLA1005V2

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us