Download document () of 20
We make what matters work

MCLA1608V1-1R2-R

Eaton MCLA Auto Chip IND 1608 1.2uH 2 Pads SMT

General specifications

Product Name
Eaton MCLA1608 chip inductor
Catalog Number
MCLA1608V1-1R2-R
UPC
051712010405
Product Length/Depth
1.6 mm
Product Height
0.8 mm
Product Width
0.8 mm
Product Weight
0.003 g
Compliances
RoHS Compliant

Product specifications

Type
Chip inductor
Mounting
SMT
IRMS
0.025 A
Package Quantity
4000
Automotive grade
Yes
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
550 mΩ
Series
MCLA1608V1

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us