Download document () of 20
We make what matters work

MCQ1V2012-2R7-R

Multilayer High Q, IND 2.7uH Q35 50mA, 2 PADS SMT, 2R7-R, MCQ1

General specifications

Product Name
Eaton MCQ1V2012 chip inductor
Catalog Number
MCQ1V2012-2R7-R
UPC
051712769082
Product Length/Depth
2.2 mm
Product Height
1.2 mm
Product Width
0.9 mm
Product Weight
0.011 g
Compliances
RoHS Compliant

Product specifications

Type
Chip inductor
Mounting
SMT
IRMS
0.05 A
Package Quantity
4000
Contact configuration
Two-pin
Temperature rating
-40 to 85 °C
Resistance
600 mΩ
Series
MCQ1V2012

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us