Download document () of 20
We make what matters work

MDL-V-7-R

Eaton MDL Series Time-delay fuse, 7A, 250 Vac, 32 Vdc (self certified)

General specifications

Product Name
Eaton Bussmann series MDL time-delay glass tube fuse
Catalog Number
MDL-V-7-R
UPC
051712651943
Product Height
32 mm
Product Weight
2.8 g
Compliances
RoHS Compliant
CE Marked

Product specifications

Used with
Axial leads
Amperage Rating
7 A
Interrupt rating
10 kAIC at 125 Vac
200 AIC at 250 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
60 min at 135%, 120 sec at 200%, 5 sec at 200%
Material
Glass tube
Nickel-plated brass end cap construction
Quantity
5
Voltage rating
250 Vac, 32 Vdc (self certified)
Type
Electronic
Application
Electronic circuits

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.