Download document () of 20
We make what matters work

MFBM1V1608-101-R

Multi H Cur, Impedance 100Ω 2.5A SMT, 101-R

General specifications

Product Name
Eaton MFBM1V1608 ferrite chip bead
Catalog Number
MFBM1V1608-101-R
UPC
051712770743
Product Length/Depth
1.6 mm
Product Height
0.8 mm
Product Width
0.8 mm
Product Weight
0.006 g
Compliances
RoHS Compliant

Product specifications

Type
Chip ferrite bead
Mounting
SMT
IRMS
2.5 A
Package Quantity
4000
Contact configuration
Two-pin
Temperature rating
-40 to 85 °C
Resistance
60 mΩ
Series
MFBM1V1608

Export product specification