Knowledge Search
Download document () of 20
We make what matters work

MHK-RAS

Eaton Crouse-Hinds series V-Spring handrail mounting kit, 316 stainless steel, Handrail stanchion mount, Angled rail

General specifications

Product Name
Eaton Crouse-Hinds series V-Spring handrail mounting kit
Catalog Number
MHK-RAS
UPC
662276507616
Product Length/Depth
8 in
Product Height
4 in
Product Width
8 in
Product Weight
10 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Mounting style
Handrail stanchion
Material
316 stainless steel
Type
Angled rail

Export product specification