Knowledge Search
Download document () of 20
We make what matters work

MHUB2

Eaton Crouse-Hinds series MHUB conduit hub, Malleable iron, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series MHUB conduit hub
Catalog Number
MHUB2
UPC
784564002860
Product Length/Depth
1.84 in
Product Height
1.51 in
Product Width
1.62 in
Product Weight
0.25 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
3/4"
Material
Malleable iron

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.