Knowledge Search
Download document () of 20

MHUB3

Eaton Crouse-Hinds series MHUB conduit hub, Malleable iron, 1"

General specifications

Product Name
Eaton Crouse-Hinds series MHUB conduit hub
Catalog Number
MHUB3
UPC
784564002877
Product Length/Depth
2.06 in
Product Height
1.79 in
Product Width
1.81 in
Product Weight
0.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
1"
Material
Malleable iron

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.