Knowledge Search
Download document () of 20
We make what matters work

MHUB8 HDG

Eaton Crouse-Hinds series MHUB conduit hub, Malleable iron, Hot dip galvanized finish, 3"

General specifications

Product Name
Eaton Crouse-Hinds series MHUB conduit hub
Catalog Number
MHUB8 HDG
UPC
662277059664
Product Length/Depth
5.05 in
Product Height
3.15 in
Product Width
4.44 in
Product Weight
0.05 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
3"
Material
Malleable iron
Finish
Hot dip galvanized

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.