Download document () of 20
We make what matters work

MIZ-24S-R

Eaton Wheelock MIZ mini horn, wall, red, 24 V, indoor

General specifications

Product Name
Eaton Wheelock MIZ mini horn
Catalog Number
MIZ-24S-R
UPC
786697384851
Product Length/Depth
0.356 in
Product Height
4.514 in
Product Width
2.76 in
Product Weight
0.174 lb
Certifications
UL

Product specifications

Type of horn
Horn
Housing color
Red
Housing material
Plastic
Operating Temperature
32º F to 120º F (0º C to 49º C) and maximum humidity of 93%
Indoor/outdoor
Indoor
Mounting Method
Wall
Tones
Continuous/Code 3
Voltage
24 V
Approvals
UL
CSFM
FM
MEA
Sound Level (dBA)
87

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.