Download document () of 20
We make what matters work

MP2A-150-R

Eaton MP2A inductor, 15.2 uH, 1.18 A Irms, 1.16 A ISAT, 253 mΩ resistance, SMT mounting, MPP, 2-pins, 3900 qty.

General specifications

Product Name
Eaton MP2A inductor
Catalog Number
MP2A-150-R
UPC
051712821667
Product Length/Depth
0.295 in
Product Height
0.071 in
Product Width
0.205 in
Product Weight
0.0002 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
1.18 A
ISAT
1.16 A
Package Quantity
3900
Material
MPP
Frequency rating
Up to 500 kHz
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
253 mΩ
Series
MP2A

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us