Download document () of 20
We make what matters work

MPI2010V1-1R0-R

IND Molded Power 1.0uH 3.3A 2 PADS SMT

General specifications

Product Name
Eaton MPI inductor
Catalog Number
MPI2010V1-1R0-R
UPC
051712004947
Product Length/Depth
2 mm
Product Height
1 mm
Product Width
1.6 mm
Product Weight
0.02 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
3.3 A
ISAT
3.6 A
Package Quantity
3000
Material
Alloy powder
Automotive grade
No
Frequency rating
Up to 3 MHz
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
62 mΩ
Size
2.0x1.6x1.0mm
Terminals
2 Pads
Frame size
2.0x1.6x1.0mm
Series
MPI2010V1

Export product specification