Download document () of 20
We make what matters work

MPIA2510V2-3R3-R

Eaton MPIA25-V2 inductor, 3.3 uH, 1.6 A Irms, 2.1 A ISAT, 170 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 3000 qty.

General specifications

Product Name
Eaton MPIA inductor
Catalog Number
MPIA2510V2-3R3-R
UPC
051712742603
Product Length/Depth
2.5 mm
Product Height
1.05 mm
Product Width
2 mm
Product Weight
0.029 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
1.6 A
ISAT
2.1 A
Package Quantity
3000
Material
Iron powder
Automotive grade
Yes
Frequency rating
Greater than 25MHz
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
170 mΩ
Size
2.5x2.0x1.05mm
Terminals
2 Pads
Inductance
3.3 μH
Frame size
2.5x2.0x1.05mm
Series
MPIA25-V2

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us