Download document () of 20

N238-001-WH-6A

Cat6a 110-Style Punchdown RJ45 Keystone Jack, White, TAA

General specifications

Product Name
Eaton Tripp Lite series keystone jack
Catalog Number
N238-001-WH-6A
UPC
037332204219
Product Length/Depth
5.3 in
Product Height
0.5 in
Product Width
4 in
Product Weight
0.03 lb
Compliances
TAA Compliant

Product specifications

Type
RJ45 Keystone Jack
Housing Color
Gray
White
Color
White
Gray
Package Contents
N238-001-WH-6A Cat6 Keystone Jack
Installation instructions
N238-001-WH-6A Cat6a Keystone Jack
Connector Color
White
System Requirements
Cat6a
Meets all EIA/TIA Cat6a requirements
Compatible with all Cat6a cables
Product Features
TAA Compliant
Product Highlights
Works with all Cat6a cables and meets all EIA/TIA Cat6a requirements
Dual-color-coded labeling for 568A/B wiring schemes allows fast, easy identification
Supports Type 4 PoE++ to save you expense of powering PoE devices individually
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Krone and 110 punchdown provide flexibility for both North American and European installations
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
110 IDC
SideB Connector3
110 IDC
Technology
Cat6a
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
10% to 90% RH
Storage Humidity Range
-40° to 154°F (-40° to 68°C)
Storage Temperature
-40° to 154°F (-40° to 68°C)
Number Of Ports
1
Operating Temperature
14° to 140°F (-10° to 60°C)
POE Type

Type 4 High-Power (100W, IEEE 802.3bt)

Export product specification