Download document () of 20

N254-024-SH

24-Port 1U Rack-Mount STP Shielded Cat6 /Cat5 Feedthrough Patch Panel, RJ45 Ethernet, TAA

General specifications

Product Name
Eaton Tripp Lite series patch panel
Catalog Number
N254-024-SH
UPC
037332171122
Product Length/Depth
1.25 in
Product Height
1.7 in
Product Width
19 in
Product Weight
1.5 lb
Compliances
TAA Compliant

Product specifications

Type
Rackmount
Color
Black
Package Contents
24-Port Shielded Cat6 Feed-Through 1U Patch Panel
Detachable Cable Management Bracket
System Requirements
Cat6
Cat5/5e
Product Features
TAA Compliant
Product Highlights
Shielded Cat6 RJ45 Jacks on both sides of the panel
Installs easily in 19" racks or wall-mounts
Cable management bar keeps patch cables well-ordered
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Qualified to IEEE 802.3bt Type 4 PoE for up to 100W of power delivery
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Technology
Cat6
Cat5/5e
Features
Flex Center
Power Over Ethernet (Poe) Power - Max
30 W
Number Of Ports
24
TAA Compliance
Yes
POE Type

Type 4 High-Power (100W, IEEE 802.3bt)
Panel Style
Feed-Through

Export product specification