Download document () of 20

N484-2M24-6M12

100Gb/120Gb to 40Gb Breakout Cassette, (x2) 24-Fiber MTP/MPO (Male with Pins) to (x6) 12-Fiber MTP/MPO (Male with Pins)

General specifications

Product Name
Eaton Tripp Lite series cassette
Catalog Number
N484-2M24-6M12
UPC
037332187192
Product Length/Depth
4.7 in
Product Height
1.2 in
Product Width
3.5 in
Product Weight
0.57 lb
Compliances
REACH
RoHS

Product specifications

Color
Black
Package Contents
Quick Start Guide
N484-2M24-6M12 100/120Gb to 40Gb Breakout Cassette, (x2) 24-Fiber MTP/MPO to (x6) 12-Fiber MTP/MPO
System Requirements
Guaranteed compatibility when used with recommended cabling
Designed specifically for use with N844- and N846-Series cables
Polarity B, Optimized for Parallel Optics, Base-8 Connectivity
Product Highlights
100/120Gb to 40Gb Breakout Cassette, with (x2) 24-Fiber MTP/MPO ( Male w/Pins ) connections to (x6) 12-Fiber MTP/MPO connections ( Male w/Pins )
Designed specifically for use with cables, such as the N844- and N846-Series cables
Max insertion loss of 0.35dB falls well under the IEEE 802.3ae maximum channel loss spec of <25dB
Polarity B, Optimized for Parallel Optics, Base-8 Connectivity
Supports 100/120 GbE, internally using OM4 fiber optic cable
Guaranteed compatibility when used with recommended cabling
High Density Fiber Cassette for use with N484-00U and N484-01U chassis'
SideA Connector1
24F MTP/MPO (MALE)
SideB Connector1
12F MTP/MPO (MALE)
Technology
Multimode
Features
Flex Center
Operating Temperature Range
-4° to 122°F (-20° to 50°C)
Number Of Ports
6
Connector
24F MTP/MPO (male)
12F MTP/MPO (male)

Export product specification