Download document () of 20

N785-INT-SC-SM

Gigabit Singlemode Fiber to Ethernet Media Converter, 10/100/1000 SC, 1310 nm, 20 km (12.4 mi.)

General specifications

Product Name
Eaton Tripp Lite series media converter
Catalog Number
N785-INT-SC-SM
UPC
037332236364
Product Length/Depth
2.76 in
Product Height
1 in
Product Width
3.7 in
Product Weight
0.377 lb
Compliances
RoHS
FCC Compliant
CE Marked

Product specifications

Type
Fiber to Ethernet
Accessories
External Power Supply (Input: 100-240V, 50/60Hz, 0.35A; Output: 5V/2A)
AC Power Adapter Plug(s)
AS/NZS 3112 Australia
BS 1363 UK
CEE 7/16 Schuko
NEMA 1-15P North America
Color
Black
Package Contents
N785-INT-SC-SM Gigabit Singlemode Fiber to Ethernet Media Converter, 1310 nm, 20 km
(4) International plug adapters (North America, U.K., Europe, Australia)
International power supply (Input: 100–240V)
Owner’s manual
System Requirements
Singlemode SC fiber optic cabling up to 20 km (12.4 mi.)
Gigabit Ethernet network
IEEE Standards Supported
802.3z
802.3u
802.3ab
Product Features
Wavelength Division Multiplexing (WDM)
Auto MDIX Support
Network Speed
1 Gbps (Gigabit)
1000 Mbps (Gigabit)
Product Highlights
Extends your copper Gigabit Ethernet network past the standard 100 m limit
Includes North America, U.K., Europe and Australia plug adapters
RJ45 jack supports auto-MDI/MDIZ to bridge various network devices
Supports both full- and half-duplex operation
Supports singlemode fiber optic cable with SC connectors
Network Speed Details
1000 Mbps (Gigabit)
Packaging Type
Box
External Power Supply Certifications
CE
TUV
cUL
UL
GS
FCC
PSE
CCC
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
SC DUPLEX (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
Host Connector
RJ45 (FEMALE)
Technology
Cat5/5e
Cat6
Cat6a
Singlemode
Features
Flex Center
Operating Temperature Range
32° to 122°F (0° to 50°C)
Relative Humidity
5% to 90% RH, Non-Condensing
Storage Temperature
-4° to 158°F (-20° to 70°C)
Transmission Range
20 km
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60HZ / 0.35A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length
4.5 ft
Cable color
Black
Adapter
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A
Housing
Metal
LED Indicators
DUP (UTP port duplex LED), FP-Link (Fiber port link status LED), PWR (Power LED), TX/RX (UTP Port link status LED), 1000 (UTP port speed LED)
Data Transfer Rate
1 Gbps
Wavelength
1310 nm
Mode
Singlemode
Network Ports
RJ45 (FEMALE)
SC (FEMALE)
Optical Port

SC
Input Power Source Type
AC Adapter
Operating Mode
Full/Half Duplex

Export product specification