Download document () of 20

NC CH1 QA

Eaton Crouse-Hinds series EDS/EFD control station cover, Polycarbonate, Single-gang, Quick access open front cover, EDS and EFD control stations

General specifications

Product Name
Eaton Crouse-Hinds series EDS/EFD control station cover
Catalog Number
NC CH1 QA
UPC
782274216645
Product Length/Depth
7.5 in
Product Height
6 in
Product Width
4.75 in
Product Weight
1.2 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Material
Polycarbonate
Number of gangs
Single-gang
Style
Quick access open front cover
Used with
EDS and EFD control stations

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.